我們的品牌

Impact-Company-Logo-English Black-01-177x54

歡迎造訪施耐德電機全球網站

歡迎訪問我們的網站
		
我们今天能为您提供什么帮助?
VAMP 50 communications maps
See the attached files for the VAMP 50 communications maps, this includes maps for:
Modbus
Profibus
SPA bus
DNP3
IEC101
IEC103
Modbus Master
ProfibusDP

Product Line;
Vamp 50

Latest information is available in m.vamp.fi

施耐德電機Taiwan

附件
vamp50_fw10_107_motor_DNP3.xlsx [17.38 KB]
Modbus parameters.pdf [492.2 KB]
Modbus Profibus SPA bus Events.pdf [889.01 KB]
vamp50_fw10_107_feeder_ProfibusDP.xlsx [15.06 KB]
vamp50_fw10_107_motor_Profibus DP.xlsx [15.25 KB]
vamp50_fw10_107_motor_MobdbusMaster.xlsx [9.92 KB]
SPA bus data mappings.pdf [931.58 KB]
vamp50_fw10_107_feeder_DNP3.xlsx [17.43 KB]
vamp50_fw10_107_feeder_IEC101.xlsx [18.35 KB]
vamp50_fw10_107_feeder_IEC103.xlsx [14.78 KB]
vamp50_fw10_107_feeder_MobdbusMaster.xlsx [10.7 KB]
vamp50_fw10_107_motor_IEC101.xlsx [18.35 KB]