Local RCBO modules : Vigi xC60…

Acti 9 Vigi xC60 和 Vigi C120 用於 MCBs (RCBO) 的附加 RCD 模組,最高達 125A

Acti 9 Vigi xC60和Vigi C120在RCD (漏電斷路器)模組上添加用於最高125A的微型斷路器 (RCBO)
Local RCBO modules : Vigi xC60… Schneider Electric Acti 9 Vigi xC60 和 Vigi C120 用於 MCBs (RCBO) 的附加 RCD 模組,最高達 125A

特點

  • Nominal current: up to 125A
  • 30mA sensitivity: additional protection against direct contact (in accordance with IEC 364)
  • 100 & 300mA sensitivities: additional protection against fire and indirect contact (in accordance with IEC 364)
  • Class AC - for normal installation
  • Conforms to IEC/EN 61009-1
  • CE marked
  • Suitable for additional Protection and Indication auxiliaries: ON/OFF, Trip, Shunt trip, Undervoltage trip, Overvoltage trip, Communication Auxiliary

優點

  • Total flexibility to select MCB as per load requirement to ensure best possible over current protection
  • Easy monitoring: Earth fault indication on front face
  • Immunity against nuisance tripping
  • New SI RCDs offers enhanced immunity to electrical disturbances and polluted & corrosive environments
  • Environmentally friendly with 100% recyclable & recoverable materials

應用

  • Combined with MCB, the Vigi xC60 provide: Protection against earth leakage, short circuit and Overload faults
  • Protection in all industrial and commercial buildings against:
    • Electrocution (in accordance with installation standard IEC 60364 and national standards)
    • The risk of fire due to current leakage into building electrical installations.
  • 產品文檔
  • 軟體下載
  • 產品選型工具
  • 產品替代和替換
  • 幫助和聯絡中心
  • 尋找我們的辦公室
  • 取得報價
  • 施耐德電機社群
  • 人才招募
  • 公司簡介
  • 舉報不當行為
  • 無障礙
  • 新聞中心
  • 投資者
  • 專業洞察
  • 台灣施耐德電機學院
  • 綠色影響力落差調查
  • Schneider Go Green 2025
  • 隱私政策
  • Cookie通告
  • 使用條款
  • Change your cookie settings