TransferPacT
All-in-one transfer switches up to 1600A, manual, remote or automatic
產品
簡介
特點
TransferPacT FXM
For more information, download the TransferPacT catalogue
- Manual Transfer Switching Equipment (MTSE)
- Compliant with international standard IEC 60947-6-1
- Class PC (requires protection by circuit-breakers)
- All in One device
- Number of poles: 3 or 4
- Rated current: 32 to 630 A
- Maximum rated operational voltage 690V
For more information, download the TransferPacT catalogue
優點
TransferPacT transfer switches enable:
Quick and simple installation
Reliability, dependability
- Power availability sustained during maintenance or replacement of sources (N or R), without service interruption
- Power source management optimizing power quality and power costs
- Optimized energy management by transferring the supply to another source, according to external requirements (demand/response contract, smart grid, etc.)
Quick and simple installation
- Complete transfer switch as one device, ready to connect
- Vertical or horizontal fitting in switchboard
Reliability, dependability
- Compliant with international standards IEC 60947-6-1
- Surpassing performance such as rated short-circuit current withstand , current making capacity (Icm), or mechanical durability
應用
For LV power distributions where safety and continuity of service are critical for people and/or equipment:
- Commercial and service sector (operating rooms in hospitals, safety systems for buildings, computer rooms for banks and insurance companies, lighting and emergency lighting systems in malls, etc.)
- Industry (assembly lines, engine rooms on ships, critical auxiliaries in thermal power stations, etc.)
- Infrastructure (port and railway installations, runway lighting systems, control systems on military sites, etc.)
An excellent choice for all standard applications, including buildings and infrastructure with the need for continuity of service and cost optimization: offices, small and medium-sized businesses