United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Metalclad Distribution Substation

Metalclad Distribution Substation 200kVA to 1500kVA, 11000/433V

Medium voltage transformers

Metalclad Distribution Substation
  • Features

    Traditionally, the major elements of a substation are purchased from different suppliers.  The customer then has to bear the cost of connecting the components together and the possible risk of damage during assembly.  The Metalclad Distribution Substation eliminates this cost and risk as it is assembled before being delivered to site.  An all-in-one solution, incorporating:

    • A distribution transformer (ratings are available from 200kVA to 1500kVA)
    • Either free breathing or hermetically sealed transformer 
    • A choice of dielectric fluids (mineral oil or Midel 7131 fluid) 
    • Ringmaster range switchgear
    • RMU, circuit breaker or switch disconnector
    • Up to seven LV fuseways  or ACB/MCCB options 
    • An integral stainless steel enclosure, powder-coated in a wide choice of colours
    • Easy installation with full access to all components


    Benefits

    • One point of contact for the complete substation: Easy specification
    • Available in ratings from 200kVA to 1500kVA, with voltages upto 11kV: Choice
    • Small and compact equipment: Small footprint
    • Less time required on site for installation: Reduces downtime 
    • 21kA KEMA certified expulsion vent for use with MV switchgear provides operator safety: Safe

    Applications

    • Energy
    • Infrastructure
    • Commercial
Compare products: /