United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Ultimate 60

Ultimate 60 is a 3 compartment trunking system with a stylish profile for use in power and high density.

uPVC perimeter trunking

Ultimate 60
  • Features

    Ultimate 60 is a 3 compartment trunking system with a stylish profile. Ultimate 60 has been designed for use in power and high density CAT5e, CAT6, shielded and 10Gig structured cabling solutions. 

    With adjustable bends and a multiconfigurable tee, Ultimate 60 has a sleek and contemporary style. 

    • 3 compartments
    • 150 x 60mm
    • Adjustable Bends allow movement of +/– 5°
    • Multi-configurable tee allow for 50mm bend radius to be maintained
    • Screw Fit Fittings
    • Accommodates socket mounting boxes up to 50mm deep
    • Pre-punched steel divider where screening is required
    • Meets and exceeds requirements of European and International Data Standards
    • Accepts all leading wiring accessories
    • Lower lid acts as cable shelf during installation
    • Antimicrobial available

    Compliant with BS4678 Pt.4, BS7671 (IEE regs) BS6701 (2004), Cenelec (BSEN50173 / EN50173), ANSI/TIA/EIA568B, TIA569B, ISO/IEC11801 



    Benefits

    • Adjustable bends
    • Multi-configurable tee
    • Accepts socket mounting boxes up to 50mm deep
    • Easy installation
    • Contemporary style

    Applications

    • Commercial buildings
Compare products: /