United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Ultimate 62

Two compartment trunking system that's designed to support and maintain the integrity of your data solution.

uPVC perimeter trunking

Ultimate 62
  • Features

    With a dedicated data compartment and 62mm depth, Ultimate 62 is designed to support and maintain the integrity of your data solution. 

    Ultimate 62 offers 50mm bend radius for standard fittings, whilst incorporating an elegant and stylish look. 

    • 2 compartments
    • Deeper profile: 190 x 62mm
    • Standard Fittings provided for 50mm minimum bend radius
    • Dedicated compartment for data cabling – holds up to 48 UTP or 42 STP CAT6 data cables
    • Screw fix for fittings
    • Accommodates socket mounting boxes up to 50mm deep
    • Accepts all leading wiring accessories
    • Increased depth allows for extra capacity for CAT5e, CAT6, CAT6 Augmented, CAT7 data and fibre optic cabling
    • Meets and exceeds ANSI/TIA/EIA, ISO/IEC 11801 AND EN50174-2
    • Antimicrobial available

    Compliant with BS4678 Pt.4, BS7671 (IEE regs), BS6701 (2004), BSEN50173, (CENELEC) BSEN50174-2, ANSI/TIA/EIA 568B, ISO IEC 11801 



    Benefits

    • 50mm bend radius for standard fittings
    • Deep profile
    • Dedicated compartment for data cabling
    • Accepts all leading wiring accessories
    • Contemporary style

    Applications

    • Commercial buildings
Compare products: /