Class 8536/8736 Type S NEMA Starters

Class 8536/8736 Type S NEMA Starters

Available in NEMA size 00-7

Class 8536/8736 Type S NEMA Starters
  Back   Contactors and Reversing Contactors

Class 8536/8736 Type S NEMA Starters

      • 14 products available

        • Best price
          Schneider Eletric 9999MB11 Picture

          9999MB11

          communication module, Motor Logic Plus overload, NEMA 1-6
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric 9999MLPL Picture

          9999MLPL

          lug-lug kit, Motor Logic Plus SSOLR, separate mounting
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric 9999SA10 Picture

          9999SA10

          On-Off push button kit, NEMA 1, for contactors and starters
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric 9999SA2 Picture

          9999SA2

          Start-Stop push button kit, NEMA 1, Type S contactors and starters
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric 9999SB9 Picture

          9999SB9

          power pole module Type S, 2NO, NEMA Size 0, 1 and 30 Amp contactor
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric 9999SC2 Picture

          9999SC2

          Hand-Off-Auto selector switch kit, NEMA 1, for contactors and starters
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric 9999SM14 Picture

          9999SM14

          interlock assembly, mechanical -reversing size 1, 3 poles right, 5 poles left
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric 9999SX10 Picture

          9999SX10

          auxiliary contact Type S, 1 NO overlapping contact, external, field convertible
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric 9999SX11 Picture

          9999SX11

          auxiliary contact Type S, 1 NO contact, internal, non-convertible
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric 9999SX12 Picture

          9999SX12

          auxiliary contact Type S, 1 NC contact, internal, non-convertible
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /