United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Zelio Control

Measurement and control relays could monitor power supplies (phases, voltage, current, frequency)

Part of Harmony

Timers, counters, and control relays

Zelio Control
      • 10 products available

        • Best price
          Schneider Eletric LA9RM201 Picture

          LA9RM201

          liquid level measurement probe LA9 - 100°C
          46.08 GBP
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric LA9RM401 Picture

          LA9RM401

          impedance adaptor - for insulation control relay
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric REG24PSOC Picture

          REG24PSOC

          DIN rail support - for 24 x 48 mm temperature control relay
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric REG48PCOV Picture

          REG48PCOV

          terminal cover - for 48 x 48 mm temperature control relay
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric REG96PCOV Picture

          REG96PCOV

          terminal cover - for 48 x 96 mm temperature control relay
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric RM79696006 Picture

          RM79696006

          electrode holder - for liquid level control relay - 350 °C
          93.62 GBP
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric RM79696014 Picture

          RM79696014

          temperature probe - 1000 mm - for high temperature conditions
          100.38 GBP
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric RM79696043 Picture

          RM79696043

          protected probe for control and measurement relay
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric RM79696044 Picture

          RM79696044

          temperature probe - 1000 mm - for limited space installation
          64.52 GBP
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric RM26852304 Picture

          RM26852304

          100 A/50 mA current transformer for Zelio Control
          34.86 GBP
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /