United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Altivar 71Q

Frequency inverters for 3-phase synchronous and asynchronous motors from 0.37 to 630 kW

Part of Altivar

Improved robustness and efficiency with water cooling

Altivar 71Q
      • 9 products available

        • Best price
          Schneider Eletric ATV71QC11N4 Picture

          ATV71QC11N4

          variable speed drive ATV71Q - 110kW / 150HP - 380...480V - IP20
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric ATV71QC13N4 Picture

          ATV71QC13N4

          variable speed drive ATV71Q - 132kW / 200HP - 380...480V - IP20
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric ATV71QC16N4 Picture

          ATV71QC16N4

          variable speed drive ATV71Q - 160kW / 250HP - 380...480V - IP20
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric ATV71QC20N4 Picture

          ATV71QC20N4

          variable speed drive ATV71Q - 200kW / 300HP - 380...480V - IP20
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric ATV71QC25N4 Picture

          ATV71QC25N4

          variable speed drive ATV71Q - 250kW / 400HP - 380...480V - IP20
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric ATV71QC31N4 Picture

          ATV71QC31N4

          variable speed drive ATV71Q - 315kW / 500HP - 380...480V - IP20
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric ATV71QC40N4 Picture

          ATV71QC40N4

          variable speed drive ATV71Q - 400kW / 600HP - 380...480V - IP20
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric ATV71QC50N4 Picture

          ATV71QC50N4

          variable speed drive ATV71Q - 500kW / 700HP - 380...480V - IP20
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric ATV71QD90N4 Picture

          ATV71QD90N4

          variable speed drive ATV71Q - 90kW / 125HP - 380...480V - IP20
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /