Easy9

The Easy9 residential consumer unit and circuit protection supports you as an electrician, helping you be more effective.

Part of Easy Series

Affordable circuit protection you can depend on.

Easy9
      • 28 products available

        • Best price
          Schneider Eletric EZ9R4R4CU Picture

          EZ9R4R4CU

          4+4 way Easy9 Consumer Unit - 1x 100A main Sw + 2x 63A RCCB
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric EZ9R6R6CU Picture

          EZ9R6R6CU

          6+6 way Easy9 Consumer Unit - 1x 100A main Sw + 2x 63A RCCB
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric EZ9R6R6DCU Picture

          EZ9R6R6DCU

          6+6 way Easy9 Consumer Unit - 1x 100A main Sw + 2x 80A RCCB
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric EZ9R8R8DCU Picture

          EZ9R8R8DCU

          8+8 way Easy9 Consumer Unit - 1x 100A main Sw + 2x 80A RCCB
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric EZ9S2R5R5DCU Picture

          EZ9S2R5R5DCU

          2+5+5 way Easy9 Consumer Unit - 1x 100A main Sw + 2x 80A RCCB
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric EZ9S2R5R5SGCU Picture

          EZ9S2R5R5SGCU

          2+5+5 way Easy9 Consumer Unit - smoked front - 1x 100A main Sw + 2x 80A RCCB
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric EZ9S2R7R7DCU Picture

          EZ9S2R7R7DCU

          2+7+7 way Easy9 Consumer Unit - 1x 100A main Sw + 2x 80A RCCB
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric EZ9S2R7R7SGCU Picture

          EZ9S2R7R7SGCU

          2+7+7 way Easy9 Consumer Unit - smoked front - 1x 100A main Sw + 2x 80A RCCB
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric EZ9R4R4MCUL Picture

          EZ9R4R4MCUL

          4+4 way Easy9 Consumer Unit - 1x 100A main Sw + 2x 63A RCCB
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric EZ9R6R6MCUL Picture

          EZ9R6R6MCUL

          6+6 way Easy9 Consumer Unit - 1x 100A main Sw + 2x 63A RCCB
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /