Schneider Legacy Products

Legacy Product

End of Commercialisation

Legacy product

Schneider Legacy Products
  Back   Professional Services

Schneider Legacy Products

      • 946 products available

        • Best price
          Schneider Eletric 01R Picture

          01R

          legend holder - Ø 22 - with blank legend - for Ø 29 mm bezel cam switch head
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric 6508805210 Picture

          6508805210

          RED LED MARKED BSD-1318-6UR
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric 6508805211 Picture

          6508805211

          LED
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric 9001C7 Picture

          9001C7

          30mm color cap for illuminate pushbutton clear - type K, KX, SK
          8.30 GBP
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric 9001G24 Picture

          9001G24

          30MM LONG HANDLE FOR SELECTOR SW GREEN
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric 9001K11J35LRFR Picture

          9001K11J35LRFR

          illuminated selector switch Ø 30 - red - 2 position - stay put - 24 V AC/DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric 9001K11J35LYFA Picture

          9001K11J35LYFA

          illuminated selector switch Ø 30 - amber - 2 position - stay put - 24 V AC/DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric 9001K1L35LYAH13 Picture

          9001K1L35LYAH13

          amber illuminated pushbutton Ø 30 - flush spring return full guard - 24 V - 1OC
          65.47 GBP
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric 9001K1L38LGGH13 Picture

          9001K1L38LGGH13

          PUSH BUTTON 600VAC 10A 30MM T-K
          66.10 GBP
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric 9001K1L38LRRH13 Picture

          9001K1L38LRRH13

          PUSH BUTTON 600VAC 10A 30MM T-K
          65.92 GBP
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /