United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

TeSys D

Reversing or non-reversing contactors up to 75 kW/400 V and 250 A/AC1.

Contactor & Control Relays

TeSys D
      • 90 products available

        • Best price
          Schneider Eletric LC1D096BDS207 Picture

          LC1D096BDS207

          TeSys D contactor S207 - 3P (3NO) AC-3 9A <=440V - coil 24V DC
          68.42 GBP
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric LC1D096BLS207 Picture

          LC1D096BLS207

          TeSys D contactor S207 - 3P (3NO) AC-3 9A <=440V - coil 24V DC low
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric LC1D096FDS207 Picture

          LC1D096FDS207

          TeSys D contactor S207 - 3P (3NO) AC-3 9A <=440V - coil 110V DC
          68.42 GBP
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric LC1D096FLS207 Picture

          LC1D096FLS207

          TeSys D contactor S207 - 3P (3NO) AC-3 9A <=440V - coil 110V DC low
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric LC1D096SLS207 Picture

          LC1D096SLS207

          TeSys D contactor S207 - 3P (3NO) AC-3 9A <=440V - coil 72V DC low
          49.32 GBP
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric LC1D0986BDS207 Picture

          LC1D0986BDS207

          TeSys D contactor S207 - 4P (2NO+2NC) AC-1 20A <=440V - coil 24V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric LC1D0986BLS207 Picture

          LC1D0986BLS207

          TeSys D contactor S207 - 4P (2NO+2NC) AC-1 20A <=440V - coil 24V DC low
          63.25 GBP
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric LC1D0986DLS207 Picture

          LC1D0986DLS207

          TeSys D contactor S207 - 4P (2NO+2NC) AC-1 20A <=440V - coil 96V DC low
          63.25 GBP
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric LC1D0986FDS207 Picture

          LC1D0986FDS207

          TeSys D contactor S207 - 4P (2NO+2NC) AC-1 20A <=440V - coil 110V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric LC1D0986FLS207 Picture

          LC1D0986FLS207

          TeSys D contactor S207 - 4P (2NO+2NC) AC-1 20A <=440V - coil 110V DC low
          63.25 GBP
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /