United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Harmony XK

3 ranges to operate a machine in four directions (up/down/right/left) inside a cabin.

Part of Harmony

Joystick controllers and controller stations & desks

Harmony XK
      • 44 products available

        • Best price
          Schneider Eletric XKZA15000 Picture

          XKZA15000

          potentiometer - 15 mm - for XKB/XKD/XKM
          494.22 GBP
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric XKZA15010 Picture

          XKZA15010

          potentiometer - 1000 Ohm - for XKB XKD XKM
          337.64 GBP
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric XKZA15022 Picture

          XKZA15022

          potentiometer - 2200 Ohm - 15 mm - for XKB/XKD/XKM
          357.19 GBP
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric XKZA15047 Picture

          XKZA15047

          potentiometer - 4700 Ohm - for XKB XKD XKM
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric XKZA15100 Picture

          XKZA15100

          potentiometer -10000 Ohm - for XKB XKD XKM
          380.05 GBP
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric XJPZ922 Picture

          XJPZ922

          XJP portable controller station spare part - cable boot Ø 10...22 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric XJPZ926 Picture

          XJPZ926

          XJP portable controller station spare part - cable boot Ø 19...26 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric XKBZ1508 Picture

          XKBZ1508

          potentiometer - 800 Ohm - 15 mm - for XKB
          494.49 GBP
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric XKBZ1547 Picture

          XKBZ1547

          potentiometer - 4700 Ohm - 15 mm - for XKB
          503.39 GBP
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric XKBZ902 Picture

          XKBZ902

          lever gate - type T - compatible with XKB
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /