Skip To Main Content
United Kingdom
Our Brands
Item count in basket is
0
Contact Support
Item count in basket is
0
My Products
Item count in basket is
0
My Documents
Login/Register
User name
Logout
Our Brands
Register today
Get custom product tools and services
Access training
Manage support cases
Create and manage your orders (authorised partners only)
Log in
Create account
Read more
benefits
0
item count of documents is
Cancel
Main Menu
Products
Main Menu
Software
Main Menu
Services
Main Menu
Solutions
Main Menu
Homeowner
Main Menu
Support
Main Menu
Company
United Kingdom
Our Brands
Contact Support
Item count in basket is
0
My Products
Item count in basket is
0
My Documents
Item count in basket is
0
Login/Register
opens in new window
User name
Logout
Welcome to the Schneider Electric Website
Welcome to our website.
Stay on this website
Select your location
Roll over image to zoom in
red illuminated pushbutton Ø 30 - projecting spring return - 48V - 1OC
9001K2L36LRRH13
Discontinued on:
8 Jan 2021
End-of-service on:
17 Oct 2020
Recommended replacement(s)
9001K2L36LRRH13 is replaced by the following product range:
Harmony
9001 K
"Ø 30 mm metal pushbuttons, switches, pilot lights"
Products: 254
EAN Code: 3389119000871
9001K2L36LRRH13 is replaced by the following product range: