
Roll over image to zoom in

Acti9 iID - RCCB - 4P - 100A - 500mA - type A
Local distributor code:
399367179
A9R26491
Poles description:
[In] rated current:
Earth-leakage sensitivity:
Earth-leakage protection time delay:
EAN Code: 3606480374647
Complete with VisiSafe, which helps to ensure the ultimate in safety for both operation and maintenance work
Class-2 insulation: ensures continuous protection for both operators and unqualified personnel
Complete with VisiTrip: detects faulty outgoers quickly and reduces intervention time
Environmental Data
Environmental Data
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle)
117
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Environmental Data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.