
Roll over image to zoom in

Metal compact consumer unit, Easy9, 10 way
EZ9E10MCCU
Total number of 18 mm modules:
Number of horizontal rows:
EAN Code: 5018934024530
Metallic Compact Consumer Unit
IP3X safety
Releasing pressure on the sides stops the flow of cable ends
Environmental Data
Environmental Data
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle)
196
Use Better
Recycled metal content at CR level
0
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Environmental Data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.