View all ComPact NSX switch-disconnectors
Schneider Eletric LV431619 Picture

LV431619

Schneider Eletric LV431619 Picture
LV431619

switch disconnector Compact NSX250NA, 2 poles, 100 A, AC22A, AC23A

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Compact
    product name
    Compact NSX
    product or component type
    Switch disconnector
    device short name
    Compact NSX250NA
    poles description
    2P
    network type
    DC
    AC
    network frequency
    50/60 Hz
    [Ie] rated operational current
    AC-22A: 250 A AC 50/60 Hz 220/240 V
    AC-22A: 250 A AC 50/60 Hz 380/415 V
    AC-22A: 250 A AC 50/60 Hz 440/480 V
    AC-22A: 250 A AC 50/60 Hz 480 V NEMA AB1
    AC-22A: 250 A AC 50/60 Hz 500/525 V
    AC-22A: 250 A AC 50/60 Hz 660/690 V
    AC-23A: 250 A AC 50/60 Hz 220/240 V
    AC-23A: 250 A AC 50/60 Hz 380/415 V
    AC-23A: 250 A AC 50/60 Hz 440/480 V
    AC-23A: 250 A AC 50/60 Hz 480 V NEMA AB1
    AC-23A: 250 A AC 50/60 Hz 500/525 V
    AC-23A: 250 A AC 50/60 Hz 660/690 V
    DC-22A: 250 A DC 250 V 1 pole
    DC-22A: 250 A DC 500 V 2 poles in series
    DC-23A: 250 A DC 250 V 1 pole
    DC-23A: 250 A DC 500 V 2 poles in series
    [Ui] rated insulation voltage
    800 V AC 50/60 Hz conforming to IEC 60947-3
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-3
    [Ith] conventional free air thermal current
    250 A at 60 °C
    [Icm] rated short-circuit making capacity
    330 kA with upstream protection circuit breaker
    4.9 kA switch-disconnector alone
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-3
    breaking capacity code
    NA
    suitability for isolation
    Yes conforming to EN 60947-3
    Yes conforming to IEC 60947-3
    contact position indicator
    Yes
    visible break
    No
    pollution degree
    3 conforming to IEC 60664-1
    Complementary
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    [Icw] rated short-time withstand current
    1.35 kA during 20 s conforming to IEC 60947-3
    3.5 kA during 1 s conforming to IEC 60947-3
    3.5 kA during 3 s conforming to IEC 60947-3
    mechanical durability
    20000 cycles conforming to IEC 60947-3
    electrical durability
    AC-22A: 10000 cycles 250 V DC In/2 (1 pole) conforming to IEC 60947-3
    AC-22A: 5000 cycles 500 V DC In (2 poles in series) conforming to IEC 60947-3
    AC-23A: 10000 cycles 250 V DC In/2 (1 pole) conforming to IEC 60947-3
    AC-23A: 5000 cycles 500 V DC In (2 poles in series) conforming to IEC 60947-3
    AC-22A: 15000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-3
    AC-22A: 3000 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-3
    AC-22A: 6000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-3
    AC-22A: 7500 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-3
    AC-23A: 15000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-3
    AC-23A: 3000 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-3
    AC-23A: 6000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-3
    AC-23A: 7500 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-3
    connection pitch
    35 mm
    height
    161 mm
    width
    105 mm
    depth
    86 mm
    net weight
    1.8 kg
    Environment
    standards
    EN/IEC 60947
    UL 508
    product certifications
    EAC
    CCC
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 62262
    electrical shock protection class
    Class II
    ambient air temperature for operation
    -35…70 °C
    ambient air temperature for storage
    -55…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Catalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690V (Version 1.8)
    COMPACT NSX, COMPACT INS INV and MASTERPACT NW - DC- DC PV catalogue (Version 3.2)
    User guide
    Date
    Size
    Add to My Documents
    Compact NSX100-630 - User guide (Version 00)
    Date 01/04/18
    Size 13.2 MB
    CAD
    Date
    Size
    Add to My Documents
    3P NSX100-250; Compact circuit breaker (Version 1.0)
    3P NSX100-250; Compact circuit breaker (Version 1.0)
    3P NSX100-250; Compact circuit breaker (Version 1.0)
    NSX100/160/250 3P; Compact circuit breaker
    SB100001_UK (Version 1.0)
    Date 19/07/18
    Size 658.2 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /