United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Micro Data Centers
Schneider Eletric MDC24SX3KVAI Picture

MDC24SX3KVAI

Schneider Eletric MDC24SX3KVAI Picture
MDC24SX3KVAI

Micro DC 24U SX, 3KVA, 230V

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Description
    A pre-assembled Micro Data Center includes: shock packaged rack, two UPS, two switched rack PDUs, NetBotz 250 with rack access handles, one temperature/humidity probe, blanking panels, and brush strip.
    Model Name
    Micro DC 24U SX, 3KVA, 230V
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Andorra , Armenia , Austria , Azerbaijan , Belarus , Belgium , Bosnia And Herzegovina , Bulgaria , Croatia , Cyprus , Czech Republic , Denmark , Estonia , Finland , France , Georgia , Germany , Greece , Hungary , Iceland , Ireland , Israel , Italy , Kazakhstan , Latvia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Malta , Moldova, Republic Of , Netherlands , Norway , Poland , Portugal , Romania , Russian Federation , Slovakia (Slovak Republic) , Slovenia , Spain , Sweden , Switzerland , Ukraine , Uzbekistan
    Physical
    Net Weight
    179.17 kg
    Maximum Height
    1199.0 mm
    Maximum Width
    600.0 mm
    Maximum Depth
    1070.0 mm
    Shipping Weight
    247.21 kg
    Shipping Height
    1350.0 mm
    Shipping Width
    899.0 mm
    Shipping Depth
    1219.0 mm
    Minimum Mounting Depth
    7.52
    Maximum Mounting Depth
    36.02
    Rack Height
    24 U
    Vertical Posts
    16 gauge
    Front Door
    16 gauge
    Rear Door
    18 gauge
    Roof
    18 gauge
    EIA Mounting Rails
    14 gauge
    Side Panels
    18 gauge
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
    Battery Directive
    Compliant
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    MDC24SX3KVAI - Micro DC, 24U SX, 3kVA 230V (Version 0)
    Brochure
    Date
    Size
    Add to My Documents
    Micro Data Center Xpress (Version 0)
    Date 07/06/18
    Size 189.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /