
"PanelSeT SF/SM canopy - 600x300 mm"
Local distributor code:
383545583
NSYSC630
Discontinued on: 9 Feb 2023
- What does the end of commercialization mean ?
End of commercialization is the last date Schneider Electric will accept an offer for this reference. However, after Sales Services (repair, spare parts, etc.) will continue until its end of life.
- Need more help
Contact Customer Care Center - available 24 a day.
NSYSC630 has not been replaced. Please contact your customer care centre for more information.
EAN Code: 3606485131252
Provides excellent protection against splashes from rainwater.
Canopy cannot be used together with lifting fixtures.
PanelSet SF: It is possible to use a single canopy with combinations of modular enclosures
Example: one 1600-mm canopy with two coupled 800-mm enclosures), Material: Galvanized steel
Finish: Structured finish, epoxy polyester powder
Environmental Data
Environmental Data
Use Better
Packaging made with recycled cardboard
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Longer
Repair
Repair services are offered by Schneider Electric.
No
Use Again
Take-back
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No