Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Loading

Customise your experience

Find what you are looking for faster with a tailored product menu, enhanced search features and more!

You are viewing content for Consultant Engineer

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Contractor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Electrician

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Panel Builders

You can {0} or {1} at any time.

View your personalised page

You are viewing content for IT Resellers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Original Equipment Manufacturers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for B2B Distributions

You can {0} or {1} at any time.

View your personalized page

You are viewing content for System Integrators

You can {0} or {1} at any time.

View your personalized page

Become a Partner

Access new opportunities, trainings, promotions and rewards.

Register today

I am a …

  • Consultant Engineer
  • Contractor
  • Electrician
  • Panel Builder
  • IT Reseller
  • Original Equipment Manufacturer
  • B2B Distribution
  • System Integrator
*Not seeing your role? Check back often, more job roles will be added soon!

Why Customise?

As you navigate through our site, we will provide you with the information that is most important to you and help you find what you are looking for faster.

What will you get?

  • A customised page with tools and documents relevant to you
  • A reduced product menu
  • Enhanced search results tailored to your needs
View all Harmony XALF
Schneider Eletric XALFP0602 Picture

XALFP0602

Green premium brand logo
Schneider Eletric XALFP0602 Picture
XALFP0602
Green premium brand logo

empty enclosure XALF for top of car box - 6 cut-outs - Ø 22 mm

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XALF
    product or component type
    Empty enclosure
    device short name
    XALF
    product destination
    For top of car box
    Complementary
    material
    Polycarbonate
    net weight
    0.5 kg
    marking
    CE
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    0…50 °C
    standards
    EN/IEC 60947-5-5
    EN/IEC 60947-5-1
    EN 81-20
    EN/IEC 60947-5-4
    EN/IEC 60947-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.9 MB
    Date 11/12/18
    Description
    Catalogue
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XALFP0602 : empty enclosure XALF for top of car box - 6 cut-outs - Ø 22 mm
    Description
    empty enclosure XALF for top of car box - 6 cut-outs - Ø 22 mm
    Size pdf
    Size 195.3 KB
    Date 17/02/20
    Description
    empty enclosure XALF for top of car box - 6 cut-outs - Ø 22 mm
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XALF Lift inspection stations (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    Size pdf
    Size 420.6 KB
    Date 19/04/16
    Description
    Manufacturer Declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 27.5 MB
    Date 01/09/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XALFP0602 : empty enclosure XALF for top of car box - 6 cut-outs - Ø 22 mm
    Description
    empty enclosure XALF for top of car box - 6 cut-outs - Ø 22 mm
    Size pdf
    Size 195.3 KB
    Date 17/02/20
    Description
    empty enclosure XALF for top of car box - 6 cut-outs - Ø 22 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 27.4 MB
    Date 01/09/18
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XALFP0602 : empty enclosure XALF for top of car box - 6 cut-outs - Ø 22 mm
    Description
    empty enclosure XALF for top of car box - 6 cut-outs - Ø 22 mm
    Size pdf
    Size 195.3 KB
    Date 17/02/20
    Description
    empty enclosure XALF for top of car box - 6 cut-outs - Ø 22 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /