
Roll over image to zoom in




+ 4
1 videos
Harmony XB7, Monolithic pilot light, plastic, red, Ø22, integral LED, 110...120 V AC
Local distributor code:
399641141
XB7EV04GP
EAN Code: 3389119022798
Plastic bezel making it ideal for applications requiring good resistance to chemical agents and/or electrical insulation
Designed to fit in a standard 22mm cut-out ensuring compatibility with pre-existing machinery
Wide range of operating temperatures from -25°C to 70°C/-13 to +158 °F
Environmental Data
Environmental Data
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle)
3
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
Environmental Data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.