Skip To Main Content
United Kingdom
Our Brands
Item count in basket is
0
Contact Support
Item count in basket is
0
My Products
Item count in basket is
0
My Documents
Login/Register
User name
Logout
Our Brands
Register today
Get custom product tools and services
Access training
Manage support cases
Create and manage your orders (authorised partners only)
Log in
Create account
Read more
benefits
0
item count of documents is
Cancel
Main Menu
Products
Main Menu
Software
Main Menu
Services
Main Menu
Solutions
Main Menu
Homeowner
Main Menu
Support
Main Menu
Company
United Kingdom
Our Brands
Contact Support
Item count in basket is
0
My Products
Item count in basket is
0
My Documents
Item count in basket is
0
Login/Register
opens in new window
User name
Logout
Welcome to the Schneider Electric Website
Welcome to our website.
Stay on this website
Select your location
Roll over image to zoom in
illuminated unit - flashing light - clear - 24..48 V DC 24 V AC
XVDC4B7
Discontinued on:
30 Jun 2015
End-of-service on:
31 Dec 2015
Recommended replacement(s)
XVDC4B7 is replaced by the following product range:
Harmony
XVB
Ø 70 mm modular beacons and tower lights (up to IP66)
Products: 128
Or
XVDC4B7 is replaced by the following product range:
Harmony
XVU
"Ø 60 mm modular tower lights"
Products: 43
EAN Code: 3389110111941
XVDC4B7 is replaced by the following product range: