Our Brands

Schneider Electric USA Website

Welcome to our website.
		
How can we help you today?
Are EZM Main Lugs Terminal Box devices provided with lugs?
Issue:
Product Design Feature

ProductLine:
EZ METER-PAK Multi-Metering Equipment

Resolution:
EZM Main Lugs Terminal Box device Catalog Numbers having Suffix: TB are supplied with factory installed lugs,
and are suitable for Combination Overhead, or Underground Feed.
EZM Main Lugs Terminal Box device Catalog Numbers having Suffix: TBU are supplied with lugs landing pads,
and are suitable for Underground Feed Only.  Lugs are to be purchased separately.
Suffix: TBU Main Lug Terminal Boxes (400A - 1200A) meets West Coast:
Electric Utility Service Requirements Committee (EUSERC) Requirements.
Suffix: TBU Main Lugs Terminal Boxes are not supplied Lugs.
Lugs are to be purchased and installed separately.

Here is a List of available EZM Main Lug Tap Boxes with their Terminal, or Lug Landing Pad Capacities:
Combination Overhead / Underground Feed, supplied with Factory Installed Lugs:
1-Phase, 3-Wire                                3-Phase, 4-Wire              Lug Capacity per Phase and N (AWG/kcmil)
EZM1225TB (1) EZM3225TB (1) (1) #4  to 300
EZM1400TB EZM3400TB (2) 3/0 to 500
EZM1600TB EZM3600TB (2) 1/0  to 750  or  (4) 1/0  to 300)
EZM1800TB EZM3800TB (4) 3/0 to 500
EZM1800TBCU (2) EZM3800TBCU (2) (4) 3/0 to 500
EZM1600TB (3) EZM31600TB (3) (6) 1/0 to 600  or  (12) 1/0 to 300
EZM12000TB EZM32000TB (4) 6 Sets of Studs (Order Lugs Separately)

Underground Feed Only, supplied with Lug Landing Pads ( Lugs to be purchased separately):
1-Phase, 3-Wire                              3-Phase, 4-Wire           Lug Landing Pad Sets of Studs per Phase and N
EZM1400TBU EZM3400TBU 1 Set of Studs (Order Lugs Separately)
EZM1800TBU EZM3800TBU 2 Sets of Studs (Order Lugs Separately)
EZM11200TBU EZM31200TBU 3 Sets of Studs (Order Lugs Separately)
(1) 225A Main Lugs Tap Box not suitable for use on the Line Side of Service Equipment,
and is supplied with an Isolated Neutral that cannot be bonded.
(2) Suffix: TBCU is a Combination Overhead/Underground device supplied with All Copper Bussing.
(3) 1600A Tap Boxes are limited to 600 kcmil AL/CU Max. based on available Wire Bending Space.
(4) 2000A Tap Box supplied with Lug Landing Pads (Lugs to be ordered separately)

Schneider Electric USA
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
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalogue
  • Blog
  • Events
  • Schneider Electric Community
  • Sustainability
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings