Our Brands

Schneider Electric USA Website

Welcome to our website.
		
How can we help you today?
Is our 2000 Amp busway rated for 24V DC?
Issue:
Is our 2000 Amp busway rated for 24V DC?

Product Line:
PTLVB - Busways Power IEC & Nema

Environment:
Nema busways sold and supported in the USA.

Cause:
Application of busway on DC voltages.

Resolution:
Yes, this busway is rated for up to 600V - either AC or DC.

Schneider Electric USA
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
  • Tech Support: 877-342-5173
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings