Our Brands

Schneider Electric USA Website

Welcome to our website.
		
How can we help you today?
What are the repair parts for a PAK75PG, series E04 ServicePak power outlet panel?
Issue:
Design repair parts

Product Line:
Service Pak Power Outlet Panels

Resolution:
Only the parts listed below are considered field replaceable.
Panel Cover - 4054025101
Panel Cover Mounting Screw - (2) 2142717161
Pedestal Cover - 4054013801
Pedestal Cover Mounting Screw - (2) 4020513001K
Vapor Barrier Kit - 4028312851
Interior Trim - 4054024702
Interior Trim Mounting Screw - (2) 4020513001K
Interior Assembly - 4054020251 (base assembly not included; includes circuit breakers and receptacles below)
Base Assembly - 4054008650
Circuit Breaker - QO120GFI, QO130, and QO250
Receptacle - 4054001450 (125 V, 20 A), 4054004450 (125 V, 30 A), and 4054027950 (125/250 V, 50 A)
Receptacle Mounting Screw - 2190312160 (2 required for the 125 V, 20 A receptacle)
Receptacle Mounting Spring Clip - 2330100001 (2 required for the 125 V, 20 A receptacle)
Receptacle Mounting Screw - 2159412120 (3 required for the 125 V, 30 A receptacle; 2 required for the 125/250 V, 50 A receptacle)
Loop Feed Phase/Neutral Lugs Assembly - 4054014551
Loop Feed Lugs Assembly Mounting Screw - (4) 2159417081
Loop Feed Ground Lug - (2) 4025104251
Ground Lug Mounting Screw - (2) 4020600903
Ground Bar - 4023089855
Ground Bar Mounting Screw - 2159414220
NOTE: Covers and Interior Trims do not have labels applied.

Schneider Electric USA

Explore more
Product:
Users group

Discuss this topic with experts

Visit our community and get advice from experts and peers on this topic and more
Explore more
Product:
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
  • Tech Support: 877-342-5173
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings