Our Brands

Schneider Electric USA Website

Welcome to our website.
		
How can we help you today?
What is the standard terminal lug data and are their alternate lugs for the EZM1800TB, series M01?
Issue:
Product Design Features

Product Line:
EZ Metering Equipment

Resolution:
The Standard terminal lug data (or wire range) for this device is:
The line and neutral main lugs will accept (4) 3/0 AWG to 500 kcmil Al/Cu conductors and Ground lug will accept (1) # 6 - 300kcmil Al/Cu wire.

The Alternate terminal lug data (or wire range) for this device is:
1) To accept (2) 1/0 AWG to 600 kcmil Al/Cu OR (4) 1/0 AWG to 250 kcmil Al/Cu conductors per phase and neutral order (2) MMLK250 lug kits. Each MMLK250 Lug kit contains (3) 2 barrel lugs for terminating (1) 600 kcmil or (2) 250 kcmil Max. conductors PER lug. Each Phase bar and neutral will accept two lugs.

2) To accept (2) 1/0 AWG to 750 kcmil Al/Cu conductors per phase and neutral, order lug kit part number 7329696650. This kit includes Phase and Neutral, L-Shaped mounting pads, each pad contains two lugs to accept (1)1/0 AWG - 750 kcmil AL/CU wire per Lug. The kit is also supplied with all the necessary mounting hardware and phase insulators.

Schneider Electric USA

Attachment(s)
EZM3800TB Lug Kit 73296-966-50.pdf [20.28 KB]
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
  • Tech Support: 877-342-5173
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings