Our Brands

Schneider Electric USA Website

Welcome to our website.
		
How can we help you today?
What meter socket closing plates are available for unused EZM meter socket positions?
Issue:
What are the closing plates for unused EZM meter socket positions?

Product Line:
EZM Metering

Resolution:
Use meter socket closing plate 29007 for branch units starting with catalog number prefix:
  • EZM (125 and 225 A) ring style branch units having 2 pole tenant circuit breakers
  • EZMR (125 and 225 A) ringless style branch units having 2 pole tenant circuit breakers
  • EZMH (125 and 225 A) ringless style horn bypass branch units having 2 pole tenant circuit breakers
  • EZMT (225 A) ring style test block bypass branch units having 2 or 3 pole tenant circuit breakers

Use meter socket closing plate RSG4 for branch units starting with catalog number prefix:
  • EZMR (125 and 225 A) ringless style branch units having 2 or 3 pole tenant circuit breakers
  • EZML (125, 225, and 400 A) ringless style lever bypass branch units having 2 or 3 pole tenant circuit breakers

NOTE: Ringless style EZMK (400 A) branch units having 2 or 3 pole tenant circuit breakers are supplied with a three position, ringless style meter socket cover that includes: "In Service" with meter installed, "Out of Service" with meter installed, and "Out of Service" with meter removed.

Schneider Electric USA
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
  • Tech Support: 877-342-5173
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings