Our Brands

Schneider Electric USA Website

Welcome to our website.
		
How can we help you today?
Are there QOB-EPD breakers available rated for 22 kAIC?
Issue:
Looking for a 22kA rated QOB-EPD breaker.

​Product Line:
Miniature Circuit Breakers

Resolution:
Yes, the QOB-VHEPD breakers are available in single pole, 15-30 A. Part numbers are below:
QOB115VHEPD (15 A)
​QOB120VHEPD (20 A)
​QOB125VHEPD​ (25 A)
QOB130VHEPD (30 A)

Schneider Electric USA
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
  • Tech Support: 877-342-5173
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings