Our Brands

Schneider Electric USA Website

Welcome to our website.
		
How can we help you today?
Are FA/FH breakers breakers DC rated?
Issue:
Are the FA and FAL rated for use at 250 Vdc?

Product Line:
Molded Case Circuit Breaker

Resolution:
Yes, the FA/FH breakers are rated for use on DC systems. See the below table for voltages and interrupt ratings.
BreakerPolesDC Voltage
125 Vdc250 Vdc
FA, 240 Vac15 kAICNot Rated
FA, 240 Vac2, 35 kAIC5 kAIC
FA, 480 Vac110 kAICNot Rated
FA, 480 Vac and 600 Vac2, 310 kAIC10 kAIC
FH, 15-30 A110 kAICNot Rated
FH, 35-100 A110 kAIC10 kAIC
FH2, 350 kAIC50 kAIC

Schneider Electric USA
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
  • Tech Support: 877-342-5173
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings