Our Brands

Schneider Electric USA Website

Welcome to our website.
		
How can we help you today?
What size power fuse clips are used on a size 1 starter unit at 480V?<br />
Issue:
What is the part number for the fuse clips used on a NEMA size 1 Starter at 480V?

Product Line:
NEMA and Definite Purpose Contactors and Starters

Environment:
Fusible combination Starters

Resolution:
30A fuse clips. Class R fuse clips require qty. (3) 40555-122-50 and qty. (1) 80409-424-50.
Class J fuse clips require qty. (3) 40555-122-50 and qty. (1) 40555-125-50
Class H fuse clips require qty. (3) 40555-122-50 and qty. (1) 40555-125-50

Schneider Electric USA
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
  • Tech Support: 877-342-5173
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings