Our Brands

Schneider Electric USA Website

Welcome to our website.
		
How can we help you today?
Are there 9013 pressure switches rated for 230V single phase 5 or 7 HP?

Issue:
Are there 9013 pressure switches rated for 230V single phase 5 or 7 HP?

Product Line:
Pressure Switches

Environment:
Class 9013 pressure switches

Cause:
Need a 5 or 7 HP 230V single phase rated pressure switch

Resolution:
Switch 9013GHG2S31 is a 230V single phase 5 HP (24FLA) rated switch, and 9013GHG5S100 is a 7 1/2 HP (28FLA) 230V single phase rated switch.

Schneider Electric USA
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
  • Tech Support: 877-342-5173
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings