Our Brands

Schneider Electric USA Website

Welcome to our website.
		
How can we help you today?
Is there a Feed-Thru Lug Kit available for the EZM11600TB, EZM31600TB, EZM12000TB or EZM32000TB Main Terminal Boxes?
Issue:
Feed-Thru Lug kits for EZM Main Terminal boxes

Product Line:
EZM Main Terminal Box Devices

Resolution:

1600A TAP BOXES:
Feed-Thru Lug Kit (Catalog #: EZM1600FTLK3) is available for use with EZM11600TB and EZM31600TB, 1600A Main Lugs Tap Boxes.
This Feed-Thru Lug Kit includes (24) Lugs.
Each Lug has a Wire Range of :  (1)  #1/0 AWG to 600 kcmil Maximum AL/CU,   or    (2) #1/0 AWG to 300 kcmil AL/CU  per Terminal
NOTE: These Lugs are marked for use with 750 kcmil Wire Max, But the available WIRE BENDING Space is LIMITED to 600 kcmil Maximum.
This Feed-Thru Lug Kit provides capacity for an additional (6) Lugs per Phase and Neutral.
Mounting Hardware for these Lugs make use of the Same Studs and Keps Nuts as provided with these Standard Devices, no additional Mounting Hardware is required.

2000 TAP BOXES:
Main Lugs 2000A Tap Boxes EZM12000TB and EZM32000TB, are supplied with Lug Landing Pads and Mounting Hardware to accommodate (6) 2-Hole Tang Lugs per Phase and Neutral facing UP for OVERHEAD Feed or Down for UNDERGROUND Feed,  PLUS capacity for an additional set of (6) 2-Hole Tang Lugs per Phase and Neutral that can be installed as Feed-Thru Lug by stacking the Lug Tangs on TOP of each with 1-Set facing DOWN and added 1-Set facing UP..
Each Lug Landing is supplied with (12) 1/2"-13 X 2.50" Studs and Keps Nuts on 1-3/4" Centers Top to Bottom and Spaced 2.65" on Centers from Front to Rear.
These 2000A Main Lugs Tap Boxes require Lugs to be Purchased Separately.
We have Wire Bending Space to accommodate up to 1000 kcmil AL/CU Wire Bending  to be Fed from Overhead or Underground, PLUS the available Feed Thru feature.

NOTE: ALWAYS CHECK LOCAL UTILITY REQUIREMENTS AND CODES BEFORE OBTAINING METERING EQUIPMENT.

Schneider Electric USA

Attachment(s)
EZM1600FTLK3 Instructions 73293-719-03.pdf [1005.39 KB]
EZM11600TB Drawing 3373.pdf [94.65 KB]
EZM31600TB Drawing 3374.pdf [90.54 KB]
EZM32000TB Drawing 3444.pdf [152.88 KB]
EZM12000TB Drawing 3443.pdf [181.43 KB]
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
  • Tech Support: 877-342-5173
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings