Our Brands

Schneider Electric USA Website

Welcome to our website.
		
How can we help you today?
Video: What is Premset Medium voltage Switchgear?
Issue:
Premset Medium voltage Switchgear

Product Line:
MV Switchgear

Environment:
Premset MV Switchgear

Cause:
Product Identification and application

Resolution:
Premset Switchgear is Shielded Solid Insulated Vacuum Circuit Breaker Switchgear for 5kV and 15kV voltage applications.
It is small footprint medium voltage switchgear available in front-accessible only designs as well as rear access designs.
Its shielded solid insulation system (2SIS) is a technological innovation in medium voltage switchgear design that decreases footprint
while increase reliability and safety over traditional air insulated medium voltage switchgear.


Schneider Electric USA
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
  • Tech Support: 877-342-5173
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings