Our Brands

Schneider Electric USA Website

Welcome to our website.
		
How can we help you today?
What are the Flexible Cable Mechanism disconnects for PowerPact B, D, H, J, L, M and P frame breakers?
Issue:
What are the Flexible Cable Mechanisms for PowerPact breakers?

Product Line:
Operating Mechanisms for Circuit Breakers
PowerPact Circuit Breaker

Environment:
Flexible Cable Mechanisms
Dual Cable Operating Mechanism

Resolution:​
For selecting a 9422 Flexible Cable Mechanism, choose a single or dual cable mechanism from the below tables.
Then you must select a handle mechanism separately from the bottom table.

Single Flexible Cable Mechanism Selection:
9422 table of parts numbers
Dual Cable Operating Mechanism Selection​:
9422 dual cable table of part numbers
You must select a 9422A* handle to complete the operating mechanism. Order a Handle Mechanism from below Table:
9422 handles

[9] Must use 9422AP1 or 9422AP2 Handle with this operating mechanism
[11] Use with 30–200 A 9422 switches and all circuit breaker mechanisms.
[12] Use only with 9422 RM1, 9422 CMP and PowerPact M and P operating mechanisms.
[13] Use with Type D2 remote or dual adapter kit.
[14] Use only with 400 A 9422TG1 and 9422TG2 disconnect switch.
[15] Adjustable depth.

Schneider Electric USA
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
  • Tech Support: 877-342-5173
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings