Our Brands

Schneider Electric USA Website

Welcome to our website.
		
How can we help you today?
Is there I Line Busway and plugs that are rated for 1000Vdc?
Issue:
Is there I Line Busway and plugs that are rated for 1000Vdc?

Product Line:
Powerzone Busway

Environment:
Application

Cause:
Product Features

Resolution:
600 volt PowerZone Feeder bus duct can be used for 1000 Vdc applications. The bus duct nameplate can be changed to indicate the 1000 Vdc system voltage. I Line II Busway can be used for 600VAC/DC Voltage , with Plug in design as well as feeder.

Schneider Electric USA
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
  • Tech Support: 877-342-5173
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings