Our Brands

Schneider Electric USA Website

Welcome to our website.
		
How can we help you today?
What are the repair parts for the PAK75CTGFI, series E01 ServicePak power outlet panel?
Issue:
Repair parts list for PAK75CTGFI, series E01

Product Line:
Power Outlet Panel

Resolution:
Only the parts listed below are considered field replaceable.
Cover - 4054025101
Cover Mounting Screws - 2142717161
Interior Trim - 4054024501
Interior Trim Mounting Screw - 4020513001K
Interior Assembly - 4054020250 (base assembly not included; includes circuit breakers and receptacles)
Base Assembly - 4054008650
Circuit Breakers - QO120GFI, QO130GFI, and QO2505212
Receptacles - 4054001450 (125 V, 20 A), 4054004450 (125 V, 30 A) and 4054027950 (125/250 V, 50 A)
Note: Covers and interior trims do not have labels applied.

Schneider Electric USA
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
  • Tech Support: 877-342-5173
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings