Our Brands

Schneider Electric USA Website

Welcome to our website.
		
How can we help you today?
What are the repair parts for a PAK11PG, series E02 ServicePak power outlet panel?
Issue:
Design repair parts

Product Line:
Service Pak Power Outlet Panels

Resolution:
Only the parts listed below are considered field replaceable.
Panel Cover - 4054005101
Panel Cover Mounting Screw - (2) 2142717161
Pedestal Cover - 4054013801
Pedestal Cover Mounting Screw - (2) 4020513001K
Vapor Barrier Kit - 4028312851
Interior Trim - 4054008101
Interior Trim Mounting Screw - (2) 4020513001K
Interior Assembly - 4054031150 (includes base assembly, circuit breakers, and receptacles)
Base Assembly - 4054014050
Circuit Breaker - (2) QO120GFI
Receptacle - (2) 4054001450 (125 V, 20 A)
Receptacle Mounting Screw - 2190312160 (2 required per receptacle)
Receptacle Mounting Spring Clip - 2330100001 (2 required per receptacle)
Loop Feed Phase/Neutral Lugs Assembly - 4054013550
Loop Feed Lugs Assembly Mounting Screw - (4) 2159417121
Loop Feed Ground Lug - (2) 4025104251
Ground Lug Mounting Screw - (2) 4020600903
NOTE: Covers and Interior Trims do not have labels applied.

Schneider Electric USA

Explore more
Product:
Users group

Discuss this topic with experts

Visit our community and get advice from experts and peers on this topic and more
Explore more
Product:
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
  • Tech Support: 877-342-5173
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings