Harness the sun and save on electricity bills
Schneider Boost and Inverter are Schneider Home’s solar and storage solutions designed for efficient solar power generation and reliable backup power.
The Schneider Boost, a reliable residential LFP battery, stores solar energy for later use. Paired with the Schneider Inverter, it connects seamlessly to the home, solar, and the grid. Add Schneider Pulse for backup power to protect the home from outages.
High performance
Efficiently charge battery from solar with minimal energy loss. 13.4 kW peak power for reliable backup power and optional load control to extend the runtime of the battery.
Compact design
High energy capacity with a slim design, making better use of wall space. Stack up to 3 batteries front to back for 30 kWh of storage in less than 26 inches.
Easy installation, better looks
Install faster with fewer boxes, delivering more features while simplifying the wiring and commissioning.
Simple, smart, sustainable

The Schneider Home app simplifies home energy management:
- Going out? Activate Away Mode to turn-off non-critical devices
- Extend battery runtime by controlling loads from the app
- Access real-time and historical energy usage data with optimization tips
- Automatically switch to the most efficient energy source
Schneider Home is a scalable and modular solution
It includes the following:
- Schneider Pulse smart panel
- Schneider Pulse Backup Controller
- Schneider Inverter
- Schneider Boost 10 kWh battery
- Connected wiring devices
- Schneider Home app
Schneider Boost product specifications
- Energy Capacity: 10 kWh each, expandable to 30 kWh (3 batteries)
- Continuous Output Power: 7.68 kW
- Peak Output Power: 13.4 kW (5 seconds)
- Required Inverter: Schneider Inverter 7.7
- Required for Backup Power: Schneider Pulse Backup Controller
- Battery Charge Sources: Solar, Grid
- Battery Dimensions (W x H x D): 25.6” x 51.2” x 5.1”
- Warranty: 10 years
Schneider Inverter product specifications
- Rated Continuous Output Power: 7.68 kW
- Peak Output Power: 13.4 kW (5 seconds)
- Maximum PV Array Size: 15.4 kW
- Optimization type: Integrated 4-channel MPPT
- Maximum System Voltage: 600 V
- Optimizer MPPT Voltage Range: 50 – 550 V
- Rated Grid Voltage: 120/240V
- PV to Grid Conversion Efficiency: 98% peak / 97% CEC
- Inverter Dimensions (W x H x D): 25.6” x 22.4” x 6.5”
- Warranty: 10 years
- Compatible with DC- and AC-coupling
Discover Top Features that Set Schneider Pulse Backup Controller Apart
Four Reasons Schneider Boost and Inverter Simplify Your Installations
How to Navigate the Schneider Electric Installer Portal
Believe in all your home can do with Schneider Home
Solar power, battery backup, EV charging, home automation, connected switches and outlets. Transform your home into a state-of-the-art sustainable vessel – and save big bucks while you're at it.


