Discover Acti9 iID
Discover Acti9 iID
Greater continuity of service and enhanced protection

Acti9 iID is a residual current circuit breaker (RCCB) rated up to 100A, used in the protection of final distribution installations in commercial and industrial buildings.It complies with IEC/EN61008-2-1 standard to offer the following earth leakage protection functions:• Protection of people against electric shocks by direct contact (30mA)• Protection of people against electric shocks by indirect contact (300mA)• Protection of installations against risks of fire (300mA).
Benefits of Acti9 iID
Benefits of Acti9 iID
Modularity & adaptability
• Ratings from 16 to 100A• Tripping sensitivity from 10mA to 500mA• Tripping time either ‘Instantaneous’ or ‘Selective’• A wide range of protection classes to cover all earth leakage waveforms and electromagnetic and environmental conditions• Wide range of electrical auxiliaries and accessories
Ease of operation
Monitoring and control Acti9 iID RCCB thanks to a wide range of indicating and actuating auxiliaries to:• Quickly identify the source of the earth leakage fault thanks to VisiTrip mechanical flag on product front face• Carry out downstream maintenance safely with guaranteed contact opening thanks to VisiSafe green strip on the iID toggle• Easily remove Acti9 iID RCCB from DIN rail with comb busbar in place thanks its top and bottom locking clips
Enhanced safety and continuity of service
• Its 10mA sensitivity is suitable for humid environments to enhance people's safety• Its 300mA and 500mA ‘Selective’ versions ensure selectivity to limit the tripping to the device• Its Super Immunized technology (-SI) associated with a protection class Type A will limit nuisance tripping and non-tripping in harsh electromagnetic conditions and polluted atmospheres• Proven robustness with 20,000 mechanical cycles and up to 15,000 electrical cycles
Features
Features
Facts about iID RCCB
Applications
Applications
Commercial buildings
Explore moreIndustrial buildings
Explore more
Additional resources
Additional resources