Vietnam
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Back-UPS
BR500CI-AS Product picture Schneider Electric

BR500CI-AS

BR500CI-AS Product picture Schneider Electric
BR500CI-AS

APC Back-UPS 500, 230V without auto shutdown software, ASEAN

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Back-UPS 500, 230V without auto shutdown software, ASEAN
    Includes
    Qty 2 - Detachable 1.8 m IEC power cords , User Manual , Warranty card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Chile , Indonesia , Malaysia , Myanmar , Paraguay , Peru , Philippines , Singapore , Sri Lanka , Thailand , Uruguay , Viet Nam
    Output
    Output Power Capacity
    300 Watts / 500 VA
    Max Configurable Power (Watts)
    300 Watts / 500 VA
    Nominal Output Voltage
    230V
    Output Frequency (sync to mains)
    47 - 63 Hz
    Line Interactive
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (3) IEC 320 C13 (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    IEC-320 C14
    Cord Length
    1.83 meters
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    10 hour(s)
    Replacement Battery
    APCRBC125
    RBC Quantity
    1
    Communications & Management
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm
    Surge Protection and Filtering
    Surge energy rating
    240 Joules
    Physical
    Maximum Height
    185.0 mm
    Maximum Width
    115.0 mm
    Maximum Depth
    213.0 mm
    Net Weight
    4.91 kg
    Shipping Weight
    5.5 kg
    Shipping Height
    257.0 mm
    Shipping Width
    190.0 mm
    Shipping Depth
    291.0 mm
    Master Carton Units
    1.0
    Color
    Black
    SCC Codes
    0073130426979 3
    Units per Pallet
    60.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    0.000 dB
    Conformance
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents & Downloads

    Language
    • English
    Brochure
    Date
    Size
    Add to My Documents
    BR500CI-AS Specification Sheet (Version 2)
    Date 8/26/19
    Size 61.1 KB
    Certificate
    Date
    Size
    Add to My Documents
    APC Back-UPS 500VA, 550VA, 650VA, AVR, 230V, and 500VA, 650VA non-AVR (Version 0)
    EU DOC for BR series (Version 0)
    Date 8/26/19
    Size 128 KB
    EU Declaration of Conformity for BackUPS BC, BX (Version 0)
    APC BACK-UPS RS 500, 230V WITHOUT AUTO SHUTDOWN SOFTWARE, RUSSIA, ME, AFRICA, ASEAN (Version 0)
    OLD]APC Back-UPS 500VA, 550VA, 650VA, AVR, 230V (Version 0)
    End of Life Information
    Date
    Size
    Add to My Documents
    EoLi - Back-UPS Profile 1 (Version 0)
    Date 8/27/19
    Size 404.8 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ePEP - Product Environmental Profile 1 for Back-UPS (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /