Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Lexium 05
BSH2051M31F2A Product picture Schneider Electric
Discontinued

BSH2051M31F2A

BSH2051M31F2A Product picture Schneider Electric
Discontinued
BSH2051M31F2A

AC servo motor BSH - 36 N.m - 1500 rpm - keyed shaft - with brake - IP65

Show more characteristics
Commercial status
Discontinued on 23 January 2021
End-of-service on 23 January 2021
BSH2051M31F2A  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Servo motor
    device short name
    BSH
    maximum mechanical speed
    3800 rpm
    continuous stall torque
    36 N.m for LXM15MD40N4, 400 V, three phase
    36 N.m for LXM15MD40N4, 480 V, three phase
    36 N.m for LXM15MD56N4, 400 V, three phase
    36 N.m for LXM15MD56N4, 480 V, three phase
    36 N.m for LXM15HC11N4X, 400 V, three phase
    36 N.m for LXM15HC11N4X, 480 V, three phase
    34.4 N.m for LXM05AD57N4, 380...480 V, three phase
    34.4 N.m for LXM05BD57N4, 380...480 V, three phase
    34.4 N.m for LXM05CD57N4, 380...480 V, three phase
    peak stall torque
    68.33 N.m for LXM15MD40N4, 400 V, three phase
    68.33 N.m for LXM15MD40N4, 480 V, three phase
    68.33 N.m for LXM15MD56N4, 400 V, three phase
    68.33 N.m for LXM15MD56N4, 480 V, three phase
    68.33 N.m for LXM15HC11N4X, 400 V, three phase
    68.33 N.m for LXM15HC11N4X, 480 V, three phase
    110 N.m for LXM05AD57N4, 380...480 V, three phase
    110 N.m for LXM05BD57N4, 380...480 V, three phase
    110 N.m for LXM05CD57N4, 380...480 V, three phase
    nominal output power
    4500 W for LXM05AD57N4, 380...480 V, three phase
    4500 W for LXM05BD57N4, 380...480 V, three phase
    4500 W for LXM05CD57N4, 380...480 V, three phase
    5000 W for LXM15HC11N4X, 400 V, three phase
    5000 W for LXM15MD40N4, 400 V, three phase
    5000 W for LXM15MD56N4, 400 V, three phase
    5500 W for LXM15HC11N4X, 480 V, three phase
    5500 W for LXM15MD40N4, 480 V, three phase
    5500 W for LXM15MD56N4, 480 V, three phase
    nominal torque
    28.2 N.m for LXM05AD57N4, 380...480 V, three phase
    28.2 N.m for LXM05BD57N4, 380...480 V, three phase
    28.2 N.m for LXM05CD57N4, 380...480 V, three phase
    31.2 N.m for LXM15HC11N4X, 480 V, three phase
    31.2 N.m for LXM15MD40N4, 480 V, three phase
    31.2 N.m for LXM15MD56N4, 480 V, three phase
    32 N.m for LXM15HC11N4X, 400 V, three phase
    32 N.m for LXM15MD40N4, 400 V, three phase
    32 N.m for LXM15MD56N4, 400 V, three phase
    nominal speed
    1500 rpm for LXM15MD40N4, 400 V, three phase
    1500 rpm for LXM05AD57N4, 380...480 V, three phase
    1500 rpm for LXM05BD57N4, 380...480 V, three phase
    1500 rpm for LXM05CD57N4, 380...480 V, three phase
    1500 rpm for LXM15HC11N4X, 400 V, three phase
    1500 rpm for LXM15MD56N4, 400 V, three phase
    1700 rpm for LXM15HC11N4X, 480 V, three phase
    1700 rpm for LXM15MD40N4, 480 V, three phase
    1700 rpm for LXM15MD56N4, 480 V, three phase
    product compatibility
    LXM15MD40N4 at 400 V three phase
    LXM15MD40N4 at 480 V three phase
    LXM05AD57N4 at 380...480 V three phase
    LXM05BD57N4 at 380...480 V three phase
    LXM05CD57N4 at 380...480 V three phase
    LXM15MD56N4 at 400 V three phase
    LXM15MD56N4 at 480 V three phase
    LXM15HC11N4X at 400 V three phase
    LXM15HC11N4X at 480 V three phase
    shaft end
    Keyed