Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.

M8800A meter - class A - 10MB - 5A -50Hz- RJ45,RJ11 - 8+4 O, 3 I 56V

M8800A1C0B5C1B0A

Recommended replacement(s)

M8800A1C0B5C1B0A is replaced by the following product range:

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.