Dãy sản phẩm
Altivar Soft Starter ATS490
Innovative soft starters for Process and Infrastructures applications from 4 to 900kW Altivar Soft Starter ATS490 is a comprehensive range of soft starters with high durability performance providing advanced motor management including a holistic vision for energy and asset management. The built-in and innovative features such as an integrated condition monitoring system, certified cybersecurity, certified Safe Torque Off, bypass relays and Torque control optimize the equipment from design to operationMột phần của AltivarXem sản phẩm Altivar Soft Starter ATS430
Soft starters for standard machines in the industry from 4 to 400kW Altivar Soft Starter ATS430 is designed with high durability, effectiveness, and sustainability in mind. ATS430 provides best-in-class motor control, reliable operation, and simplicity while reducing the overall cost of the equipment. This range of soft starters also integrates the essentials for the future such as cybersecurity best practices and condition monitoring systemsMột phần của AltivarXem sản phẩm Altivar Soft Starter ATS130
Soft starters for simple machines from 11 to 55 kW A simple and compact soft starter that extends ATS01 power range while delivering new benefits such as increased mechanical and electrical flexibility, increased operational efficiency, and optimized Motor Management with ATS130 Soft Motor Starter solutionMột phần của AltivarXem sản phẩm Altivar Soft Starter ATS480
Soft starters for Process & Infrastructures from 3 to 900 kW The Altivar™ Soft Starter ATS480 is the next evolution of soft starters for digitization optimized to meet cybersecurity standard. Designed to address process and infrastructures, ATS480 simplifies project execution and maximizes the availability of your applications, even in the most demanding environments. ATS480 builds on the proven robustness and start/stop performance extending the lifetime of the ATS48 equipment and preserving your initial investment by reusing current design.Một phần của AltivarXem sản phẩm Altistart 22
All-in-one Soft Starters for electrical motors from 4 to 400kW Soft starters for pumps and fans from 4 kW to 400 kWMột phần của AltivarXem sản phẩm Altistart 01
Soft starters for simple machines from 0.37 to 75 kW ATS01 Soft Starters combine simplicity and efficiency providing an outstanding solution for your machines.Một phần của AltivarXem sản phẩm