Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

    08184 Product picture Schneider Electric

    Range: Prisma

    Enclosures

    08184

    08184 Product picture Schneider Electric
    Range: Prisma

    Enclosures

    08184

    plain duct door W300 12M Prisma G IP40

    Show more characteristics >
    Add to My Favourites Remove from My Favourites

    • Main
      range
      Prisma
      product name
      Prisma G
      IP degree of protection
      IP40 with door
      IP30 without door
      IP41 with door and canopy
      IP43 with door, canopy and IP43 gasket
      product or component type
      Door
      type of front cover
      Plain
      provided equipment
      Door
      Handle
      Keylock (key 405)
      Other keylock and insert (to be ordered separately)
      Hinge (x2)
      Complementary
      door opening side
      Reversible
      number of locks
      1
      opening size
      130 °
      enclosure/cubicle description
      Wall-mounted duct - width 300 mm
      number of vertical modules [50 mm]
      12
      enclosure material
      Handle : polyamide
      Cover frame : treated sheet steel
      quantity per set
      Set of 1
      height
      630 mm
      width
      300 mm
      depth
      33 mm
      product weight
      2.54 kg
      surface finish
      Matt
      Smooth
      colour
      White RAL 9001
      Environment
      IK degree of protection
      IK08 conforming to EN/IEC 62262
      standards
      IEC 61439-2
      IEC 61439-1
      protective treatment
      Electrophoresis treatment and hot-polymerised polyester epoxy powder
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0818  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      CAD
      Date
      Size
      Add to My Documents
      DOOR WALL-MOUNT ENC.DUCT 12M
      Date 2013/09/27
      Size 222.1 KB
      Date 2013/09/27
      Size 167.5 KB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 2017/12/18
      Size 13.3 MB
      Date 2018/06/25
      Size 8.2 MB
    • Technical FAQs

      No results found
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.