South Africa

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

33220 Product picture Schneider Electric

View all Compact NS

Compact NS - 33220

Products

33220 Product picture Schneider Electric
View all Compact NS
Compact NS - 33220
Products

circuit breaker Compact NS630bN - 630 A - 3 poles - fixed - without trip unit

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    NS630b...1600
    product or component type
    Basic frame
    device short name
    Compact NS630bN
    device application
    Distribution
    circuit breaker name
    Compact NS630bN
    poles description
    3P
    network type
    AC
    breaking capacity code
    N
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category B
    Complementary
    network frequency
    50/60 Hz
    control type
    Rotary handle
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    [In] rated current
    630 A ( 50 °C )
    [Ui] rated insulation voltage
    800 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-2
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    circuit breaker CT rating
    630 A
    breaking capacity
    Icu 30 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 40 kA at 500/525 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 50 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 50 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 85 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    Ics 30 kA 660/690 V AC 50/60 Hz manual operation conforming to IEC 60947-2
    Ics 40 kA 500/525 V AC 50/60 Hz manual operation conforming to IEC 60947-2
    Ics 50 kA 220/240 V AC 50/60 Hz manual operation conforming to IEC 60947-2
    Ics 50 kA 380/415 V AC 50/60 Hz manual operation conforming to IEC 60947-2
    Ics 50 kA 440 V AC 50/60 Hz manual operation conforming to IEC 60947-2
    protection type
    Without protection
    mechanical durability
    10000 cycles conforming to IEC 60947-2
    electrical durability
    2000 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-2
    4000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-2
    5000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-2
    6000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-2
    connection pitch
    70 mm
    [Icw] rated short-time withstand current
    19.2 kA ( 1 s ) conforming to IEC 60947-2
    integral instant protection
    40 kA
    height
    327 mm
    width
    210 mm
    depth
    147 mm
    Environment
    standards
    IEC 60947-2
    product certifications
    ASEFA
    ASTA
    LCIE
    power losses
    10 W
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    pollution degree
    3 conforming to IEC 60947
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -50...85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    CAD
    Date
    Size
    Add to My Documents
    Basic circuit breaker Compact NS630b to NS1600 3P; fixed manually operated
    Certificate
    Date
    Size
    Add to My Documents
    Date 2017/12/19
    Size 288.3 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    End of life manual
    Date
    Size
    Add to My Documents
    Date 2012/01/18
    Size 650.1 KB
    Date 2018/10/31
    Size 234.6 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.