
1 videos
PratiKa industrial socket - 32 A - 3P + E - 200...250 V AC - IP67
83167
Discontinued on: 15 Aug 2026
- What does the end of commercialization mean ?
End of commercialization is the last date Schneider Electric will accept an offer for this reference. However, after Sales Services (repair, spare parts, etc.) will continue until its end of life.
- Need more help
Contact Customer Care Center - available 24 a day.
83167 has not been replaced. Please contact your customer care centre for more information.
Fire safety thanks to self-extinguishing polymer material and 850 °C fire resistance
High protection with IP67 and IK08 ratings ensuring durability in harsh environments once socket mounted
Low maintenance and long lifespan
Flexibility in installation being able to be mounted on wall or other structures
Strong and stable installation
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
7 kg CO2 eq.
Use Better
Average percentage of recycled plastic content
Minimum post-consumer or post-industrial recycled thermoplastic content out of the total mass of plastic in the product.
9 %
Packaging made with recycled cardboard
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Recyclability potential, in %
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
33
Take-back
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
937.00 ZAR
