South Africa

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

METSEPM5320 Product picture Schneider Electric

View all PowerLogic PM5000 series

PowerLogic PM5000 series - METSEPM5320

Basic multi-function metering

METSEPM5320 Product picture Schneider Electric
View all PowerLogic PM5000 series
PowerLogic PM5000 series - METSEPM5320
Basic multi-function metering

PM5320 powermeter w ethernet - upto 31st H - 256K 2DI/2DO 35alarms - flush mount

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    PowerLogic
    product name
    PowerLogic PM5000
    device short name
    PM5320
    product or component type
    Power meter
    Complementary
    power quality analysis
    Up to the 31st harmonic
    device application
    Power monitoring
    Multi-tariff
    type of measurement
    Energy
    Active and reactive power
    Voltage
    Current
    Frequency
    Power factor
    supply voltage
    100...415 V AC (45...65 Hz)
    125...250 V DC
    network frequency
    50 Hz
    60 Hz
    [In] rated current
    1 A
    5 A
    type of network
    1P + N
    3P
    3P + N
    power consumption in VA
    <= 10 VA at 415 V
    ride-through time
    80 ms 120 V AC typical
    100 ms 230 V AC typical
    100 ms 415 V AC typical
    display type
    Backlit LCD
    display resolution
    128 x 128 pixels
    sampling rate
    64 samples/cycle
    measurement current
    10...9000 mA
    analogue input type
    Current (impedance 0.3 mOhm)
    Voltage (impedance 5 MOhm)
    measurement voltage
    35...690 V AC 45...65 Hz between phases
    20...400 V AC 45...65 Hz between phase and neutral
    frequency measurement range
    45...65 Hz
    number of inputs
    2 digital
    measurement accuracy
    +/- 0.5 % active energy
    +/- 2 % reactive energy
    +/- 0.5 % active power
    +/- 0.5 % apparent power
    +/- 0.05 % frequency
    +/- 0.005 % power factor
    +/- 0.5 % current
    +/- 0.5 % voltage
    accuracy class
    Class 0.5S (active energy according to IEC 62053-22)
    number of outputs
    2 digital
    information displayed
    Tariff 4
    communication port protocol
    Modbus TCP/IP : 10/100 Mbit/s, insulation: 2500 V
    communication port support
    Ethernet
    data recording
    Data logs
    Event logs
    Min/max of instantaneous values
    Time stamping
    Alarm logs
    Maintenance logs
    memory capacity
    256 kB
    connections - terminals
    Voltage circuit: 4 screw terminal block
    Control circuit: 2 screw terminal block
    Current transformer: 6 screw terminal block
    Input/output circuit: 6 screw terminal block
    Relay output: 4 screw terminal block
    Ethernet network: RJ45 connector
    mounting mode
    Flush-mounted
    mounting support
    Framework
    standards
    IEC 60529
    IEC 61557-12
    IEC 62053-22
    EN 50470-1
    EN 50470-3
    UL 61010-1
    IEC 62053-24
    product certifications
    CE conforming to IEC 61010-1
    CULus conforming to UL 61010-1
    width
    96 mm
    depth
    72 mm
    height
    96 mm
    product weight
    430 g
    Environment
    electromagnetic compatibility
    ● conducted and radiated emissions class class B, conforming to EN 55022
    ● limits for harmonic current emissions class class A, conforming to IEC 61000-3-2
    ● electrostatic discharge class level 4, conforming to IEC 61000-4-2
    ● conducted RF disturbances class level 3, conforming to IEC 61000-4-6
    ● magnetic field at power frequency class level 4, conforming to IEC 61000-4-8
    IP degree of protection
    IP52 (front) conforming to IEC 60529
    IP30 (body) conforming to IEC 60529
    relative humidity
    5...95 % 50 °C
    pollution degree
    2
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...85 °C
    operating altitude
    2000 m
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 2018/04/13
    Size 6.2 MB
    Date 2018/04/13
    Size 1.1 MB
    Date 2018/06/19
    Size 16.5 MB
    Date 2018/06/19
    Size 4.8 MB
    Date 2019/01/04
    Size 13.1 MB
    CAD
    Date
    Size
    Add to My Documents
    PowerLogic PM5310 Power & Energy meters, Cl 0.5, RS-485 Modbus, 2DI/2DO
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 2018/05/23
    Size 6.1 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 2016/05/10
    Size 641.5 KB
    Technical leaflet
    Date
    Size
    Add to My Documents
    Date 2019/01/07
    Size 357.3 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.