Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
What is the replacement for a Mistral Ceiling Mounted Exhaust Fan to suit hole size approx. 245mm ?
A suitable alternative is CE200 ceiling mounted exhaust fan.
It has a cut-out of 240mm Ø.

The fan comes with a plug and lead for quick and easy installation and the slimline, low-profile and flyproof grille can be easily clipped-off for cleaning.
They are supplied with ball-bearing motor & has a fan diameter of 200mm.

Refer to the attached datasheet for more information.

Specifications  CE200

Schneider Electric Australia

Attachment(s)
CE200.pdf [634.57 KB]
Explore more
Product:
Users group

Discuss this topic with experts

Visit our Community for first-hand insights from experts and peers on this topic and more.
Explore more
Product:
  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Help and Contact Centre
  • Office Locations
  • Where to buy
  • Phone: 13 73 28 (13 SEAU)
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
  • Terms and Conditions of Sale
  • Change your cookie settings