Lexium 23 Plus
Servo drives and servo motors from 100 W to 7.5 kW nominal power
Características
Easy integration
The Lexium 23 Plus servo drives have numerous functions such as speed and torque control, auto-tuning, and positioning.
An open communication concept enables simple integration into a wide range of different control system architectures.
Simple commissioning and lower installation costs
The Lexium 23 CT PC commissioning software has an auto-tuning function which enables an extremely fast startup.
The simplicity of the wiring of the servo drives simplifies installation and reduces global installation costs.
Compact range
The compact size of the servo drives makes it ideal for use where space is limited.
Flexibility
Depending on the model, the servo drives feature standard digital and analog I/O and one of the following communication interfaces:
- Interface for CANopen/CANmotion machine bus (LXM23A).
- Pulse/direction (P/D) interface (LXM23D).
Suitable for a very wide variety of applications thanks to the four levels of inertia offered: ultra low, low, medium, and high.
Benefícios
High-performance servo drive dedicated to simple machine applications
The Lexium 23 Plus servo range is all you need to optimize your motion control the efficient way.Combined with the powerful BCH servo motor, the Lexium 23 Plus servo drive will enhance your installation through added efficiency and flexibility. Depending on your installation, a range of options to further maximise your performance is available as well.
The compact size of the range makes it ideal for use where space is limited and helps you reduce the size of your machine, all while you reduce the costs of your global installation.
Aplicações
- Material handling (conveying, palletisers, warehousing, pick & place, etc.)
- Assembly (clamping, etc.)
- Printing (winding, unwinding, labelling, etc.)
- Packaging (folding, unfolding, gluing, etc.)
- Machine tools (multi-axis machines, cutting machines, etc.)