Cam switches,adaptable sub-assemblies, 12 A, front mounting,by dia 22 mm hole, bodies (contact blocks + fixing plate)

Cam switches,adaptable sub-assemblies, 12 A, front mounting,by dia 22 mm hole, bodies (contact blocks + fixing plate)

Document Number

 : 

Date

 : 

Type

 : 

Languages :

Version :

Files
Size
K1-K2-form-C-and-D-503-to-534-A-to-W_CAD2D-MECHANICAL_SIDE (.dwf)
K1-K2-form-C-and-D-503-to-534-A-to-W_CAD2D-MECHANICAL_SIDE (.dwg)
K1-K2-form-C-and-D-503-to-534-A-to-W_CAD2D-MECHANICAL_SIDE (.dxf)
K1-K2-form-C-and-D-503-to-534-A-to-W_CAD2D-MECHANICAL_SIDE (.wmf)

Product Ranges:

Unlock additional features

Please log in or register to see additional features

loader-lg loader-sm